??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24430.0020 Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24430. - Clamping Levers with smooth bore
Bill of material
24430.0020 Clamping Lever
BESTNR
Ref. No.
24430.0020
AUS
Version
with smooth bore
D1
20 mm
D3
H7
10 mm
D4
8 mm
D5
20 mm
H
33 mm
L
67 mm
T2
16 mm
G
Weight
91 g
Embedded user actions